IESNA:LM-63-2002
[TEST]P976464
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-45-S-UNV-L840-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 4500LM PACKAGE 80CRI 4000K STANDARD TROFFER
[LAMP] 4000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.27A 31.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4579.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 31.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1329.6 1335.0 1329.6 1323.0 1310.8 1296.1 1278.6 1257.1 1231.7 1204.8 
1173.8 1138.9 1101.3 1063.7 1020.7 971.1 921.3 869.0 816.6 761.6 
697.1 635.3 572.1 514.5 453.9 396.3 341.1 295.5 253.9 213.6 
178.7 143.8 112.8 83.3 55.1 29.5 0.0 
1329.6 1336.4 1353.8 1376.7 1399.5 1411.6 1414.3 1410.2 1399.5 1383.3 
1359.2 1325.7 1286.6 1243.7 1194.0 1144.3 1083.9 1024.8 965.7 905.2 
844.9 787.0 725.2 667.6 609.7 558.7 510.4 464.7 424.4 384.1 
346.5 307.6 265.9 220.3 166.5 98.1 0.0 
1329.6 1339.1 1394.1 1445.1 1481.5 1506.9 1525.7 1533.8 1535.2 1527.1 
1506.9 1481.5 1441.2 1395.5 1341.8 1281.3 1218.2 1152.3 1083.9 1016.8 
950.9 886.4 821.9 760.2 702.5 648.8 593.6 542.6 494.2 447.3 
396.3 346.5 290.1 225.6 157.2 84.7 0.0 
1329.6 1366.0 1446.5 1501.5 1552.7 1590.3 1621.1 1638.7 1645.3 1639.9 
1621.1 1588.9 1542.0 1485.4 1418.3 1348.4 1267.8 1194.0 1114.7 1036.8 
961.6 891.8 824.6 760.2 699.8 644.7 590.9 538.6 483.5 431.2 
380.2 321.1 257.9 194.8 134.3 68.6 0.0 
1329.6 1371.3 1454.6 1515.0 1570.1 1613.1 1645.3 1665.5 1672.2 1668.2 
1646.7 1613.1 1562.0 1497.6 1427.7 1351.1 1275.9 1188.7 1105.4 1030.2 
950.9 882.5 816.6 756.2 698.4 640.7 585.6 536.0 479.5 432.5 
376.1 315.7 245.9 186.8 128.9 64.5 0.0 
